Currently 17799 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
225 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
JLG 660SJ SP, 147,4892023
Salt Lake City, UT
2 h

See Details
JLG 860SJ SP, 203,5002023
Salt Lake City, UT
56 h

See Details
JLG 460SJ SP, 95,0002022
Salt Lake City, UT
150 h

See Details
JLG 460SJ, 95,9502022
Salt Lake City, UT
125 h

See Details
JLG 460SJ SP, 112,2752022
Salt Lake City, UT
208 h

See Details
JLG 860SJ SP, 159,0002022
Salt Lake City, UT

See Details
JLG 860SJ SP, 177,0002022
Salt Lake City, UT

See Details
Genie S60J, 111,8002023
Cedar City, UT
151 h

See Details
Genie S65 G84, 56,5002012
Nitro, WV
2,789 h

See Details
JLG 860SJ SP, 185,0002023
Salina, UT
274 h

See Details
Genie S45XC, 98,1002023
Cedar City, UT
97 h

See Details
Genie S80X, 72,5002018
Mechanicsville, VA
1,264 hepa labelce plate

See Details
JLG 400S, 24,0002012
Salt Lake City, UT
2,741 h

See Details
Genie Z80/60DSEL G84, 96,3002012
Nitro, WV
2,594 h

See Details
Genie Z80/60DSEL G84, 42,9352011
Evansville, IN
2,249 h

See Details
Genie Z80 G84, 40,8802010
Nitro, WV
1,715 h

See Details
Genie S65 G84, 69,7002012
Nitro, WV
2,963 h

See Details
JLG 860SJ, 192,6002023
Salt Lake City, UT

See Details
Genie S60J, 112,0002023
Moab, UT
172 h

See Details
Genie S45XC, 98,1002023
Vernal, UT
2 h

See Details
Genie S45XC, 98,1002023
Salt Lake City, UT
61 h

See Details
JLG 600S JLG, 54,8002006
Lexington, KY
897 h

See Details
JLG 400S JLG, 42,6002007
Nitro, WV
2,018 h

See Details
Genie Z60/34RTDS G84, 52,9752012
Nitro, WV
1,665 h

See Details
Show more results

Articulated boom lifts