Currently 17964 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
227 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
JLG 660SJ SP, 161,0002022
Hurricane, UT
226 h

See Details
Genie Z80/60DSEL G84, 45,0002011
Catlettsburg, KY
1,918 h

See Details
JLG 600S JLG, 55,1002007
Jeffersonville, IN
989 h

See Details
JLG 600S JLG, 54,8002006
Jeffersonville, IN
1,446 h

See Details
Genie Z60/34RTDS G84, 34,8502012
Ashland, KY
1,950 h

See Details
Genie S60J, 111,8002023
Salt Lake City, UT
178 h

See Details
Genie Z45/25J G84, 32,5002012
Nitro, WV
1,820 h

See Details
JLG 660SJ SP, 149,0002023
Salt Lake City, UT
48 h

See Details
Genie S45XC, 98,1002023
Salt Lake City, UT
62 h

See Details
Genie Z80/60DSEL G84, 45,3402012
Parkersburg, WV
2,301 h

See Details
Genie Z30/20N G84, 20,5552011
Nitro, WV
267 h

See Details
Genie S85 G84, 49,9502012
Nitro, WV
2,002 h

See Details
JLG 800AJ, 42,8002012
Shakopee, MN
3,287 h Conditions

See Details
Genie Z60/34 4WD G84, 33,4502012
Nitro, WV
1,920 h

See Details
Genie Z34/22NE G84, 19,9902012
Jeffersonville, IN
398 h

See Details
Genie S65RTDIESL G84, 35,4252012
Nitro, WV
2,458 h

See Details
Genie Z60/34 4WD G84, 35,8002011
Nitro, WV
2,009 h

See Details
Genie S125 G84, 86,5002011
Louisville, KY
1,888 h

See Details
Genie Z80 G84, 39,7752010
Nitro, WV
2,458 h

See Details
Genie S-80, 68,9002017
Sterling, VA
1,920 h Conditionslightingultra low sulfur diesel fuelce plate2 wheel drivecontrols, electric feed

See Details
JLG T500J TOW, 52,2502023
Hurricane, UT
9 h

See Details
JLG 670SJ SL, 149,0002022
Cedar City, UT
925 h

See Details
JLG 860SJ SP, 195,2502023
Salina, UT
144 h

See Details
Genie S60J, 116,8002023
Salina, UT
2 h

See Details
Show more results

Articulated boom lifts