Currently 18003 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
229 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Genie S60J, 116,9002023
Salt Lake City, UT
17 h

See Details
JLG 600S SP, 154,9002023
Vernal, UT
168 h

See Details
Genie S45XC, 97,0002023
Moab, UT
122 h

See Details
Genie SX135XC, 280,0002022
Hurricane, UT
170 h

See Details
Genie S60J, 116,8002023
Salt Lake City, UT
6 h

See Details
Genie S60J, 116,8002023
Hurricane, UT
2 h

See Details
Genie S60J, 116,8002023
Hurricane, UT
2 h

See Details
Genie BOOM Z30, 28,0002014
Yuba City, CA
544 h

See Details
Genie S60J, 116,8002023
Ogden, UT
34 h

See Details
Genie S45XC, 95,5002023
Hurricane, UT
132 h

See Details
JLG T500J TOW, 55,7002023
Ely, NV
10 h

See Details
JLG 660SJ SP, 147,4892023
Salt Lake City, UT
256 h

See Details
JLG 460SJ, 95,5002022
Salt Lake City, UT

See Details
JLG 460SJ SP, 92,0002022
Salt Lake City, UT
342 h

See Details
JLG 460SJ, 87,9002022
Salt Lake City, UT
257 h

See Details
JLG 860SJ, 179,0002023
Salt Lake City, UT
267 h

See Details
JLG T500J TOW, 55,6002023
Vernal, UT

See Details
JLG 460SJ SP, 102,0002022
Salt Lake City, UT
759 h

See Details
JLG 460SJ SP, 99,0002022
Hurricane, UT
181 h

See Details
JLG 460SJ, 95,5002022
Salt Lake City, UT
327 h

See Details
JLG 660SJ SP, 143,5002022
Salt Lake City, UT

See Details
JLG 800AJ SP, 180,0002022
Salt Lake City, UT
644 h

See Details
JLG 660SJ SP, 139,0002022
Salt Lake City, UT

See Details
JLG 460SJ SP, 104,5002022
Salt Lake City, UT
60 h

See Details
Show more results

Articulated boom lifts