Currently 17641 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
217 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 340 BOOM
San Antonio, TX

See Details
JLG 1350SJP, 140,0002014
Bensalem, PA
581 h

See Details
JLG 450AJ, 75,0002022
Bear, DE
128 h

See Details
JLG 600S, 75,0002011
Whitehall, PA
602 h

See Details
JLG 660SJ, 42,0002006
Bensalem, PA
1,704 h

See Details
Genie S65, 50,0002015
Piscataway, NJ
3,144 h

See Details
Genie Z45/25J, 52,0002022
Piscataway, NJ
42 h

See Details
CAT 365 MASS EXCAVATION FRONT, 67,6792008
Batavia, NY
1 h

See Details
JLG X600AJ, 114,0002016
Topeka Area, KS
472 h

See Details
Genie S45D4W, 58,7002017
Topeka Area, KS
2,789 h

See Details
CAT 352 BOOM, 30,000
San Antonio, TX

See Details
CAT 374F BOOM, 40,000
San Antonio, TX

See Details
Genie S125D4W, 143,3002015
Kansas City, MO
2,007 h

See Details
Genie S125D4W, 145,5002015
Topeka, KS
1,782 h

See Details
JLG 1250AJP2009
Perrysburg, OH
934 h Conditionsultra low sulfur diesel fuelepa labelce platefire extinguisherhyd control

See Details
Genie GLASEKITSL, 370
Topeka Area, KS

See Details
Genie TZ-50/30, 48,9002019
Topeka Area, KS
224 h

See Details
Genie Z602007
Oceanside, CA
2,319 h2 wheel driveengine type - gas

See Details
Genie GLASEKITSL, 410
Wichita, KS

See Details
JLG 1850SJ, 193,5002014
Dayton, MN
3,145 h4-wheel drive2 wheel steerengine type - diesel

See Details
Genie S45 4D, 20,9002006
Anchorage, AK
15,110 h

See Details
CAT 330, 30,0002019
San Antonio, TX

See Details
JLG 1200SJP, 135,0002011
Oceanside, CA
1,510 h

See Details
Genie S85XC, 145,5252021
Salt Lake City, UT
212 h

See Details
Show more results

Articulated boom lifts