Currently 17757 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
449 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
Genie GS2032, 5,0002014
Whitehall, PA
276 h

See Details
Genie GS2032, 6,0002015
Bensalem, PA
217 h

See Details
Genie GS2032, 6,0002015
Bensalem, PA
205 h

See Details
Genie GS2032, 6,0002015
Bensalem, PA
230 h

See Details
Genie GS2632, 9,0002016
Piscataway, NJ
302 h

See Details
JLG R1932, 8,0002020
Hammonton, NJ
116 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
35 h

See Details
Genie S65, 50,0002015
Bear, DE
3,144 h

See Details
MEC 1330SE, 8,8002021
NJ
37 h

See Details
Skyjack SJIII3219, 6,9002017
DE
183 h

See Details
A C I 336F, 5,333
TX

See Details
JLG 450AJ, 38,0002009
Piscataway, NJ
677 h

See Details
Genie GS1932, 8,5002021
Bensalem, PA
58 h

See Details
JLG R1932, 8,0002020
Hammonton, NJ
129 h

See Details
Genie S45G4, 36,9002014
Topeka Area, KS
3,841 h

See Details
Genie GR20, 7,3802013
Topeka Area, KS
4,222 h

See Details
Genie S85D4W, 50,0002013
Topeka Area, KS
5,210 h

See Details
Genie GS3246EE, 16,3002015
Topeka Area, KS
386 h

See Details
Genie GS4047, 22,8002015
Kansas City, MO
501 h

See Details
Genie GR20, 8,6902015
Topeka Area, KS
274 h

See Details
Genie AWP30SDC, 9,7702017
Topeka Area, KS
76 h

See Details
Skyjack SJ16, 16,3002022
Wichita, KS
48 h

See Details
CAT 326F BOOM, 5,333
TX

See Details
Genie S125, 60,0002013
Prudhoe Bay, AK
15,574 h

See Details
Show more results

Aerial platforms