Currently 17885 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
453 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
JLG ES1330L, 8,0002021
Bensalem, PA
64 h

See Details
Genie GS1930, 5,0002015
Piscataway, NJ
313 h

See Details
Genie GS1930, 5,0002015
Bear, DE
104 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
289 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
332 h

See Details
Genie GS2632, 8,1002015
Bensalem, PA
343 h

See Details
Genie GS2632, 9,0002016
Bensalem, PA
205 h

See Details
JLG R1932, 8,0002020
Bensalem, PA
58 h

See Details
Genie S40, 40,0002014
Bensalem, PA
1,991 h

See Details
Genie S40, 45,0002015
Bear, DE
2,321 h

See Details
Genie FALLARRBAR, 1,800
Kansas City, MO

See Details
JLG R1932, 9,0002021
Piscataway, NJ
57 h

See Details
Genie S40, 40,0002014
Whitehall, PA
2,096 h

See Details
Genie S40, 40,0002014
Bensalem, PA
1,928 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
158 h

See Details
Genie AWP30SDC, 10,8602019
Topeka Area, KS
11 h

See Details
Genie GS2632, 16,3002017
Topeka Area, KS
2,949 h

See Details
Genie GS3232O, 14,2002013
Topeka Area, KS
410 h

See Details
Genie GS5390RTGO, 38,0002013
Topeka Area, KS
1,933 h

See Details
Genie S45G4W, 41,3002015
Manhattan, KS
3,272 h

See Details
Genie GS4047, 27,2002017
Topeka Area, KS
330 h

See Details
Genie GR20, 8,6902015
Topeka Area, KS
262 h

See Details
Genie S45D4W, 59,7002017
Topeka Area, KS
2,604 h

See Details
JLG 1350SJP, 125,0002011
Bensalem, PA
689 h

See Details
Show more results

Aerial platforms