Currently 18052 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
456 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Genie GS-2632, 8,6902012
Topeka Area, KS
406 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
26 h

See Details
JLG 1350SJP, 105,0002007
Bensalem, PA
1,490 h

See Details
JLG 1500SJP, 115,0002012
Piscataway, NJ
1 h

See Details
JLG 450AJ, 35,0002008
Bensalem, PA
577 h

See Details
JLG 450AJ, 52,0002015
Bear, DE
1,118 h

See Details
JLG 800AJ, 63,0002008
Bear, DE
884 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
381 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
253 h

See Details
Genie GS1932, 8,5002014
Whitehall, PA
252 h

See Details
Genie GS2632, 11,0002020
Bensalem, PA
148 h

See Details
Genie GS2632, 13,0002021
Whitehall, PA
108 h

See Details
Genie GS2632, 9,0002016
Piscataway, NJ
291 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
418 h

See Details
Genie GS4069DC, 28,0002014
Bensalem, PA
403 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
91 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
30 h

See Details
JLG R1932, 9,0002021
Whitehall, PA
284 h

See Details
Genie S40, 45,0002015
Bensalem, PA
1,768 h

See Details
JLG 450AJ, 52,0002015
Piscataway, NJ
1,281 h

See Details
JLG 660SJ, 49,0002011
Bensalem, PA
1,579 h

See Details
Genie GS1930, 5,8952014
Piscataway, NJ
296 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
316 h

See Details
JLG R1932, 9,0002021
Bensalem, PA
70 h

See Details
Show more results

Aerial platforms