Currently 17798 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
451 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 340 BOOM, 30,000
San Antonio, TX

See Details
CAT 340 BOOM
San Antonio, TX

See Details
JLG 4394RTDFO, 30,4002013
Dodge City, KS
1,984 h

See Details
MEC 1330SE, 8,8002021
Bensalem, PA
25 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
15 h

See Details
JLG 1350SJP, 140,0002014
Bensalem, PA
581 h

See Details
JLG 450AJ, 75,0002022
Bear, DE
128 h

See Details
JLG 600S, 75,0002011
Whitehall, PA
602 h

See Details
JLG 660SJ, 42,0002006
Bensalem, PA
1,704 h

See Details
JLG ES1330L, 8,0002021
Hammonton, NJ
42 h

See Details
Genie GS1930, 5,0002015
Monroe, NJ
297 h

See Details
Genie GS1930, 6,0002016
Bear, DE
259 h

See Details
Genie GS1930, 6,0002016
Bensalem, PA
433 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
75 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
52 h

See Details
Genie S65, 50,0002015
Piscataway, NJ
3,144 h

See Details
Genie Z45/25J, 52,0002022
Piscataway, NJ
42 h

See Details
Genie GS1930, 5,8952014
Bensalem, PA
353 h

See Details
Genie GS4069DC, 28,0002014
Bensalem, PA
520 h

See Details
CAT 365 MASS EXCAVATION FRONT, 67,6792008
Batavia, NY
1 h

See Details
JLG X600AJ, 114,0002016
Topeka Area, KS
472 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
95 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
102 h

See Details
Genie GS2646, 17,4002017
Colby, KS
378 h

See Details
Show more results

Aerial platforms