Currently 17966 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,428 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 972-14XE, 432,0002022
Piscataway, NJ
3,048 h Cat Certified Used Conditionsair conditionerbucketlift - standardradiosteering type - joystick

See Details
CAT 938MHL, 228,3002022
Dodge City, KS
3,889 h Cat Certified Used Conditionsride controlengine

See Details
CAT 420F2 4EO, 90,0742019
Mesa, AZ
2,034 h Cat Certified Usedcontrols, joystickcoupler

See Details
CAT 416-07 4SO, 121,6532023
Apache Junction, AZ
405 h Cat Certified Used

See Details
CAT 440-07 4EO, 126,8722019
Phoenix, AZ
2,108 h Cat Certified Used

See Details
CAT 289D CB, 49,0002018
Charlotte, NC
2,908 h Cat Certified Used Special Offers

See Details
CAT 289D, 53,0002019
Monroe, NJ
1,931 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,349 h Cat Certified Used Conditionscontrols, joystickengine enclosureslightingultra low sulfur diesel fuelrops - open

See Details
CAT 420-074EC, 139,2692022
Prescott, AZ
428 h Cat Certified Used

See Details
CAT 279D3, 64,4422021
Mesa, AZ
2,175 h Cat Certified Used

See Details
CAT 320, 275,0002023
Rental Fleet Machine, Subject To Availability, AL
169 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 115,8762021
Apache Junction, AZ
1,787 h Cat Certified Used

See Details
CAT 301.7-05, 32,0172022
Apache Junction, AZ
691 h Cat Certified Used

See Details
CAT 416-074ECP, 158,2762023
Tucson, AZ
141 h Cat Certified Used

See Details
CAT 325F LCR P, 205,8852020
Apache Junction, AZ
3,529 h Cat Certified Used

See Details
CAT 303.5E2ABT, 44,5002020
Charlotte, NC
565 h Cat Certified Used Special Offers

See Details
CAT 963K, 311,0002019
Altoona, IA
3,157 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 259D3, 58,6002020
Savannah, GA
762 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT D6, 350,0002020
Rental Fleet Machine, Subject To Availability, AL
3,226 h Cat Certified Used Conditions Customer Value Agreementultra low sulfur diesel fueleropsengine enclosuresblade, semi udrawbar

See Details
CAT 308CR, 91,8502019
Spartanburg, SC
2,889 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurelightingultra low sulfur diesel fuelmirrors

See Details
CAT 420F24EOIP, 88,9452019
Safford, AZ
2,740 h Cat Certified Used

See Details
CAT 302.7-7EOR, 54,0462023
Flagstaff, AZ
179 h Cat Certified Used

See Details
CAT 420F2 4EO, 75,9172019
Eloy, AZ
3,201 h Cat Certified Used

See Details
CAT 416F2 2SO, 70,5502020
Tucson, AZ
1,481 h Cat Certified Used

See Details
Show more results

Construction and Mining Equipment