Currently 17784 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,264 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 330-07PTRE, 266,4492020
Kingman, AZ
1,695 h Cat Certified Used

See Details
CAT 323-07, 229,1852022
Prescott, AZ
2,131 h Cat Certified Used

See Details
CAT 317 GC, 152,5002021
Baton Rouge, LA
505 h Cat Certified Usedair conditionerauxiliary hydraulics pressure - high pressuremirrorsfire extinguisherproduct link

See Details
CAT D5K2LGP, 115,7002019
Montgomery, AL
3,776 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT 236D3, 55,0002023
Devils Lake, ND
65 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 323-07 TRE, 228,7602021
Prescott, AZ
1,811 h Cat Certified Used

See Details
CAT 325F LCR P, 227,3592020
Mesa, AZ
2,836 h Cat Certified Used

See Details
CAT 323-07 P, 260,7792022
Safford, AZ
839 h Cat Certified Used

See Details
CAT 289D3, 59,8502019
Rock Hill, SC
1,870 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosedself leveling

See Details
CAT 313GC-07 P, 165,4522021
Phoenix, AZ
1,259 h Cat Certified Used

See Details
CAT 336-07 P, 290,9612021
Phoenix, AZ
3,452 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,7632021
Eloy, AZ
1,343 h Cat Certified Used

See Details
CAT 420XE4EOIP, 112,0412021
Apache Junction, AZ
2,651 h Cat Certified Used

See Details
CAT 320-07 P, 190,4112021
Tucson, AZ
3,255 h Cat Certified Used

See Details
CAT D8T LGP, 568,2352019
Tucson, AZ
4,609 h Cat Certified Used Conditionsrops - enclosedheater

See Details
CAT D8T TR, 669,0342019
Yuma, AZ
3,483 h Cat Certified Used

See Details
CAT 140-13 AWD, 514,9062023
Apache Junction, AZ
258 h Cat Certified Used

See Details
CAT 303.5E2CR, 38,4002017
Montgomery, AL
1,974 h Cat Certified Used Conditions Special Offers Customer Value Agreementengine enclosureshand and foot controlrubber track

See Details
CAT D2 XL, 160,0002021
Indianapolis, IN
4 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedradio - am fm radio

See Details
CAT 259D, 42,1002018
Montgomery, AL
2,139 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 420F24EOIP, 87,2682019
Imperial, CA
2,877 h Cat Certified Used

See Details
CAT 303.5E2CR, 39,8002020
Austell, GA
1,729 h Cat Certified Used Conditions Customer Value Agreementcoupler - quickengine enclosureslightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 416-07 4SO, 125,3862023
Apache Junction, AZ
123 h Cat Certified Used

See Details
CAT 140-13, 459,9592023
Mesa, AZ
85 h Cat Certified Used

See Details
Show more results

Construction and Mining Equipment