Currently 17953 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,415 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 140-13, 459,2682023
Safford, AZ
158 h Cat Certified Used

See Details
CAT 308E2 CR TH, 77,5002018
Charlotte, NC
2,330 h Cat Certified Used Special Offers

See Details
CAT 140-13AWDT, 339,2062020
Tucson, AZ
4,763 h Cat Certified Used

See Details
CAT 416F2 2SO, 78,6822020
Phoenix, AZ
838 h Cat Certified Used

See Details
CAT 289D3 XPS CB, 73,5002021
Charlotte, NC
1,341 h Cat Certified Used Special Offers

See Details
CAT 289D CB, 52,0002019
Greensboro, NC
2,793 h Cat Certified Used Special Offers

See Details
CAT 289D3, 48,0002020
Minneapolis, MN
2,989 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 140-13, 340,9412019
Apache Junction, AZ
2,837 h Cat Certified Used Conditionsair conditionermoldboard size - 14'ripper - multi-shanksteering type - wheelpushblock

See Details
CAT 236D3, 55,0002023
Minot, ND
109 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 315-07 P, 192,0842021
Apache Junction, AZ
2,239 h Cat Certified Used

See Details
CAT 306 CR CAT, 88,0002023
Asheville, NC
724 h Cat Certified Used Special Offers

See Details
CAT 416F2 4EO, 76,6692019
Mesa, AZ
2,471 h Cat Certified Used

See Details
CAT 313GC-07 P, 159,4972021
Apache Junction, AZ
1,545 h Cat Certified Used

See Details
CAT 305E2CRABT, 50,0002019
Charlotte, NC
2,270 h Cat Certified Used Special Offers

See Details
CAT 420XE4ECIP, 117,1212021
Prescott, AZ
2,601 h Cat Certified Usedride controlcouplerheater

See Details
CAT 416F2 4EOP, 77,8812019
Imperial, CA
2,466 h Cat Certified Used

See Details
CAT 725 C 2, 229,8502019
Rock Hill, SC
5,229 h Cat Certified Used Conditionsair conditionerbed type - standardlightingrear view cameraultra low sulfur diesel fuel

See Details
CAT D3 LGP, 147,0002021
Lafayette, LA
1,322 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D6K2LGP, 155,8502018
Florence, SC
3,095 h Cat Certified Used Conditionsair conditionerrops - enclosedmirrorsradio - am fm radioair suspension seat

See Details
CAT 308-07, 110,1992021
Mesa, AZ
2,559 h Cat Certified Used

See Details
CAT D8T TR, 697,3232021
Eloy, AZ
4,188 h Cat Certified Used

See Details
CAT 236D3, 52,0002022
Rapid City, SD
83 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 316FL, 112,0002019
LA
1,682 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
Show more results

Construction and Mining Equipment