Currently 17875 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,345 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT D3 LGP TC, 139,0002021
Bossier, LA
2,316 h Cat Certified Usedair conditionerproduct linklightingmirrorsradio

See Details
CAT 308-07, 145,0002023
Apache Junction, AZ
496 h Cat Certified Used

See Details
CAT 301.8 05A, 36,0002023
Dickinson, ND
57 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 310, 129,8002020
Mcdonough, GA
982 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 950M, 275,0002021
Montgomery, AL
2,920 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosurescoupler, quickbucket

See Details
CAT 980XE-14, 702,5252023
Mesa, AZ
598 h Cat Certified Used

See Details
CAT 303.5-07CR, 56,0002023
Dickinson, ND
126 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 325F LCR P, 213,7052020
Phoenix, AZ
3,369 h Cat Certified Used

See Details
CAT 308-07, 141,6512023
Mesa, AZ
564 h Cat Certified Used

See Details
CAT 725C2, 233,8502019
Florence, SC
5,313 h Cat Certified Used Conditionsair conditionerauto lubelightingrear view camerarops - enclosed

See Details
CAT 289D CB, 49,0002018
Asheville, NC
2,958 h Cat Certified Used Special Offers

See Details
CAT 335FL CR P, 297,6522021
Tucson, AZ
2,687 h Cat Certified Used

See Details
CAT 980XE-14, 704,4922023
Mesa, AZ
592 h Cat Certified Used

See Details
CAT 336F, 132,5002015
Hattiesburg, MS
6,141 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linklightingmirrorshand and foot control

See Details
CAT 416F2 2SO, 74,8102020
Mesa, AZ
967 h Cat Certified Used

See Details
CAT 325-07 P, 230,5022021
Tucson, AZ
2,855 h Cat Certified Used

See Details
CAT 302.7-7EOR, 48,1862022
Yuma, AZ
276 h Cat Certified Used

See Details
CAT CB24B, 47,0002019
Monroe, NJ
563 h Cat Certified Used Conditionslightingropsproduct linkultra low sulfur diesel fuelemissions level

See Details
CAT 315-07 P, 202,9392021
Tucson, AZ
1,549 h Cat Certified Used

See Details
CAT 308-07, 152,1112024
Kingman, AZ
77 h Cat Certified Used

See Details
CAT D3LGP, 199,0002023
Montgomery, AL
596 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresmirrorsdrawbar

See Details
CAT 239D3, 41,0002022
Saint Rose, LA
520 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 140-13 AWD, 515,2592023
Yuma, AZ
82 h Cat Certified Used

See Details
CAT 330-07 P, 239,3572021
Tucson, AZ
3,358 h Cat Certified Used

See Details
Show more results

Construction and Mining Equipment