Quick Search

Atlas 1150XAST4F

Atlas 1150XAST4F

Year
2019
Working hours
7,337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
OK
+1 432 331 0042
Show phone number
Basic information
BrandAtlas 1150XAST4F
WARREN CAT - MIDLAND (2)
CategoryTemperature Control
Serial NumberHOP091348
Unit NumberRP14703
Catalog Number10132580
Year2019
Hours7,337 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationC9.3 TIER 4 FINAL 350HP
DOC/DPF/SCR
ADJUSTABLE FLOW & PRESSURE
AFTERCOOLER + WATER SEPARATOR
1 STD & 1 AFTERCOOLED OUTLET 2"
STD: ... ... WORKING RANGE
116 GALLON FUEL TANK
8.7 GALLON DEF TANK
0.33 GAL/HR DEF ... ... HOURS
WET WEIGHT=12,000
198"L X 82.75"W X 102.5"H
100% FLUID CONTAINMENT
DD/PD FILTERS
ELECTRIC BLOCK HEATER
COLD WEATHER PACKAGE
FUEL XPERT
EXTERNAL FUEL CONNECTIONS
ELEC BRAKES TANDEM DUAL AXLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering