2021 CAT DUAL.TINE.BALE.CARRIAGE.IT.INTERFACE. For Sale - 1,905 USD | Cat Used
Quick Search

CAT DUAL.TINE.BALE.CARRIAGE.IT.INTERFACE.

CAT DUAL.TINE.BALE.CARRIAGE.IT.INTERFACE.

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandCAT DUAL.TINE.BALE.CARRIAGE.IT.INTERFACE.
Milton CAT
Categoryforks
Serial NumberMC-000062364
Unit NumberEQ202287
Catalog Number10108852
Year2021
Hours1 h
CountryUnited States
LocationClifton Park, United States
Pricing
Price Excluding Tax1,905 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1241 mm (48.8 in)
Dual Bale Tines with IT Interface
Rate Capacity (2,204 lb)
Used for lifting and stacking of hay and straw bales.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • IT Coupler
  • new condition
  • GoodIT Coupler
  • Goodnew condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering