Quick Search

JST BUCKET 3600MM CAT 980 8000LITER RENOVATED

Construction and Mining Equipment JST BUCKET 3600MM CAT 980 8000LITER RENOVATED

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN DENMARK A S
Aarhus
+45 27843260
Show phone number
Basic information
Brand JST BUCKET 3600MM CAT 980 8000LITER RENOVATED
Categorybucket
Serial Number5018
Unit Number2100002116
Catalog Number10024411
CountryDenmark
Locationaarhus, Denmark
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • No
  • No
  • 980M 980K 982M 982K
  • renovated
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering