Quick Search

Caterpillar 924K

Caterpillar 924K

Year
2014
Working hours
2,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCaterpillar 924K
Categorybucket
Serial Number357-5070
Unit NumberUCUST2788
Catalog Number10048334
Year2014
Hours2,000 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax9,695 USD
Tax (10%)970 USD
Price Including Tax10,665 USD
Details
Additional informationGenuine Cat High Dump Bucket which has only done approx. 2000 hrs.
Very good condition

BOLT ON CUTTING EDGE
PIN ON
3.0 CU METER CAT HIGH DUMP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering