Metso LT120

Metso LT120

Price
912,750 USD
Year
2019
Working hours
506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT120
Categorycrusher
Serial Number180322
Unit NumberNC000482
Catalog NumberCU4467210
Manufacturing Year2019
Hours506 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 912,750
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationLT120 FEEDER
PRICED KRL 6-5-19
SCREEN DECK MEDIA
GRIZZLY SPACING 90MM (3-1/2")
RUBBER BOTTOM INCLUDED
FEEDER HHOPPER EXTENDED 12M3
JAW CRUSHER C120 QUARRY JAW DIE
SIDE CONVEYOR - H6,5-7 CONVEYOR
LT120 EXTENDED MAIN CONVEYOR
UNIT- ENGLISH DISPLAY UNIT
CATERPILLAR C13 TIER 4F
POWER TAKE-OFF,WATER SPRAY SYS
INTERLOCKING CABLE
S/N:N3F02829.
W/SECONDARY LT,HYDRAULIC
STANDARD -20C +35C(-5F +95F)
ANCILLARY EQUIP. CLIMATE KIT
METSO METRICS INCLUDED.
ENGLISH LANGAUGE ELECTRONIC MAN
STANDARD BEIGE/DARK GREY COLOR
QTY 2 ENGLISH LANGAUGE MANUALS
PROTECTION PLATE
ELECTRONIC SPARE PARTS BOOKS
QTY2 SPARE PARTS BOOKS BOTH
MATERIAL LEVEL CONTROL, BELT
WITH ENGLISH LANGUAGE
HYDRAULIC SETTING ADJUSTMENT
REMOTE RADIO CONTROL
SPRAY SYSTEM WITH PUMP
JAW MAINTENANCE PLATFORM
LABEL-STICKERS ACCODRING TO ANSI
STEEL CLOTH 35MM (1-3/8")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone