Neuson 2001

Neuson 2001

Price
On Request
Year
2014
Working hours
1005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNeuson 2001
CategoryArticulated Dump Trucks (ADTs)
Serial NumberWNCD0502LPAL00319
Unit NumberPAL00319
Catalog NumberCU4453075
Manufacturing Year2014
Hours1005 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
OPERATING WEIGHT: 1.8 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone