Caterpillar 735C

Caterpillar 735C

Price
396,700 USD
Year
2017
Working hours
3790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFJ00253
Unit NumberSUC0084
Catalog NumberCU4455364
Manufacturing Year2017
Hours3790 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 396,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
AUTO LUBEAUTO LUBE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
26.5 XADN
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
735C ARTIC. TRUCK
AID, COLD WEATHER STARTING
BEACON, LED
BODY GP
CD/RADIO
CHASSIS AR-TRAILER
CMPD SOFTWARE
COLD WEATHER
COOLANT
EX. COVER B. HEAT
FENDER COVER
FILM GP ANSI
HTR, ENG COOL 120V
MIRROR, ELECTRIC
NO LIGHT GP
NO MACH SECURITY
NO SOUND SUPP
SEAT, STANDARD
SOUND SUPPRESSION
STD FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone