Caterpillar 735C

Caterpillar 735C

Price
461,300 USD
Year
2017
Working hours
1975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFJ00245
Unit NumberPGN0652
Catalog NumberCU2538023
Manufacturing Year2017
Hours1975 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 461,300
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

735C 2017
AID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, HEATED BODY
FENDER COVER
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LINER, DUMP BODY
LUBRICATION, AUTOMATIC
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
NO TAILGATE
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION
TANK, STANDARD FUEL
TIRES, 26.5R25 BS ** VLTA E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone