Caterpillar 735B

Caterpillar 735B

Price
127,167 USD
Year
2013
Working hours
8303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4P00357
Unit NumberT4P00357
Catalog NumberCU4500881
Manufacturing Year2013
Hours8303 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 127,167
Tax (19%)$ 24,162
Price Including Tax$ 151,329
Features
Additional InformationPAYLOAD: 32.7 T
BODY CAPACITY: 19.7 CBM
OPERATING WEIGHT: 32.5 T
ENGINEPOWER: 458 HP
BODY CONDITION: 60 %
TIRES CONDITION MIDDLE RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 100 %
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION MIDDLE LEFT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone