2020 CAT 730 For Sale - 365,500 USD | Cat Used
Quick Search

CAT 730

CAT 730

Year
2020
Working hours
3,993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 730
WAGNER EQUIPMENT CO.
CategoryOff Highway Trucks
Serial Number3T301350
Unit Number522916
Catalog Number10121378
Year2020
Hours3,993 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding Tax365,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2020 CATERPILLAR 730-04 TRUCK
3784 GD 1/20/25
730-04A ARTICULATED
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
AS IS / AS RECEIVED
AUTOLUBE ARRANGEMENT
BATTERIES,24V/10A/ CONVERTOR
BODY, STANDARD
CAT CERTIFIED USED
CAT DETECT & ASSIST
CHASSIS, STANDARD
CLEAN EMISSION MODULE TIER 4 FIN
DIFFERENTIALS, STD AUTOMATIC
ENGINE,C13, 375HP, TIER 4 FINAL
EXHAUST, STANDARD
FUEL ADDITIVE, ANTI WAX
LCD INSTRUMENT PANEL, FLOOR MAT,
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, AUTOMATIC
MIRROR, STANDARD RH/LH
MUD FLAPS W/BODY TIE BACKS
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, SATELLITE PLE631
REARVIEW CAMERA,WASHER/WIPER 2SP
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD AIR, CLOTH
STANDARD CAB, AC,HEAT,DEF, ROPS
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TC, TD, RETARDER
TIRES, 23.5R25 MX XADN E-3
TRAINER PADDED SEAT W/ BELT
TRANSMISSION,PWR SF CX31 6X6
TRAVEL ALARM, HEADLINER,
VANDALISM PROTECTION
WIPER, REAR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
502
  • Yes
  • Yes
  • Yes
  • Good
  • PoorNot functioning
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
1601
  • No
  • No
  • No
  • Good
  • Louver broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot functioning
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 66%
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center3266NoNoNo
Left FrontMichelin XADN+3368NoNoNo
Left Rear3164NoNoNo
Right Center3368NoNoNo
Right Front3368NoNoNo
Right Rear3164NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering