Quick Search

CAT TL1055D CB

CAT TL1055D CB

Year
2021
Working hours
1,317 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT TL1055D CB
Wheeler Machinery Co.
Categorytelehandler
Serial NumberML502858
Unit Number1804-0019
Catalog Number10142155
Year2021
Hours1,317 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax188,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Cab - EnclosedCab - Enclosed
Additional informationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
FENDER, CAB, SINGLE
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRICED 07/30/24 DA
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT
TL1055D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering