Quick Search

CAT TH255C

CAT TH255C

Year
2016
Working hours
746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Harrisburg, PA
+1 866 532 9023
Show phone number
Basic information
BrandCAT TH255C
Cleveland Brothers Equipment Co. Inc.
Categorytelehandler
Serial NumberJK201082
Unit NumberUP20788
Catalog Number10142784
Year2016
Hours746 h
CountryUnited States
LocationHarrisburg, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EU Declaration of ConformityEU Declaration of Conformity
EPA LabelEPA Label
LightingLighting
ROPS - EnclosedROPS - Enclosed
Additional informationAUXILIARY HYD LOW PRESSURE
CARRIAGE TILT- FIXED TILT
CARRIAGE WIDTH- STANDARD
CAT TH255C TELEHANDLER
COMBINED HYDRAULICS- 2 WAY
ELECTRICAL CONFIG ADSD-N PLUS
ENGINE BLOCK HEATER 110V
GUARD ROOF
LOAD CHART
Online Owner's Manual
RADIO READY
REG AR ADSD-N
REMOTE GREASE SYSTEM
TIRES 14X17.5 FOAM
WASHER/WIPER R&R
WORKLIGHTS CAB MOUNTED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • No
  • Good
  • Good
  • Good
  • Good
  • FairCrack on hood
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
safety items
700
  • Damaged decals,old customer decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Pink
  • Full
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Steering wheel damaged, still works
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • QDs rusted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 17ft 7in
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • Solid tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYesYes
Left RearYesYes
Right FrontYesYes
Right RearYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering