2023 CAT RM800 For Sale - 1,350,000 USD | Cat Used
Quick Search

CAT RM800

CAT RM800

Year
2023
Working hours
504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT RM800
Wheeler Machinery Co.
Categorystabilizers / reclaimers
Serial NumberTPW00105
Unit NumberAA010157
Catalog Number10127581
Year2023
Hours504 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax1,350,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
MirrorsMirrors
Spray, EmulsionSpray, Emulsion
Additional informationCAB, FOPS
CAMERAS, SIDE VIEW
COMMISSIONING, NEEDED
DUAL PUMPS, WATER AND EMULSION
EMULSION TAG, ANSI
ENGINE, CAT C18
FILMS, ROADING REFLECTOR
HEATER, WATER JACKET, 120V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, WORKING, LED
LINES, A/C, R134A
MACHINE, RM600/800 COMMON
OIL, HYDRAULIC, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PNEUMATIC BIT REMOVAL TOOL
PRICED 07/12/24 CR
PRODUCT LINK, CELLULAR PLE743
PUSH BAR
ROTOR TURNING DEVICE
ROTOR, SYSTEM K, 20MM, WEDGE
SPRAY, WATER
TANK, FUEL STANDARD
TIRES, 725/70-25 16PR
WASHDOWN, HIGH PRESSURE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering