Caterpillar C15 500KW

Caterpillar C15 500KW

Price
115,500 USD
Year
2016
Working hours
28 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15 500KW
CategoryStationary Generator Sets
Serial NumberNAP01422
Unit NumberUE01236
Catalog NumberCU4587928
Manufacturing Year2016
Hours28 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax115,500 USD
Tax USD
Price Including Tax USD
Details
Engine power680 hp
Output625 kVA
Frequency60 Hz
Additional InformationCAT C15 500KW 480V GENERATOR
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationCAT C15 500KW 480V GENERATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Power Rating
Standby
60Hz
625kVA / 500kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone