Caterpillar C15

Caterpillar C15

Price
105,000 USD
Year
2010
Working hours
116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15
CategoryStationary Generator Sets
Serial NumberC5E02866
Unit NumberEPU10832
Catalog NumberCU4541515
Manufacturing Year2010
Hours116 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Details
Output625 kVA
Frequency60 Hz
Features
Additional Information2010 CAT C15 S#C5E02866, 500kW standby/455kW prime, 277/480V 3ph, 60Hz, 1800rpm, 116 hours, diesel fueled CAT C15 engine, EPA Tier 2 rated, EMCP3.3 digital control panel, 800A breaker, standard air cleaner.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, enclosure w/ 1,000G subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 340”
W – 110”
H – 160”
WEIGHT: 50,000lbs

For more details or any questions, please contact:
Christopher Ricketts at 317-220-2602
Power Rating
Standby
60Hz
625kVA / 500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone