Caterpillar 3516

Caterpillar 3516

Price
200,000 USD
Year
2000
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number6HN01120
Unit NumberEPU10739
Catalog NumberCU4541961
Manufacturing Year2000
Hours580 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 200,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Frequency60 Hz
Features
Additional Information2000 CAT 3516 S#6HN01120, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 1800rpm, diesel fueled CAT 3516 engine, 580 hours, EMCP2+ digital control panel, 3200A breaker, heavy duty air cleaners.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, open skid – no enclosure

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 245"
W - 118"
H - 135"
WEIGHT: 40,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone