Caterpillar 3512B DITA

Caterpillar 3512B DITA

Price
129,000 USD
Year
1998
Working hours
267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B DITA
CategoryStationary Generator Sets
Serial Number6WN00252
Unit NumberP200331A
Catalog NumberCU4692061
Manufacturing Year1998
Hours267 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax129,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information1998 3512B DITA Caterpillar Generator Set
Rated: Standby 1500Kw, 480 volt, 60Hz, 1800rpm
Weather Poof Enclosure
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
Additional Information1998 3512B DITA Caterpillar Generator Set
Rated: Standby 1500Kw, 480 volt, 60Hz, 1800rpm
Weather Poof Enclosure
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone