Caterpillar 279D

Caterpillar 279D

Price
43,500 USD
Year
2014
Working hours
2308 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00450
Unit Number467484
Catalog NumberCU4455778
Manufacturing Year2014
Hours2308 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$ 43,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information78" BUCKET
BATTERY,XTRA HVY DUTY 1000
DISPLAY, ADVANCED, LCD
DOES NOT INCLUDE SELF LEVEL
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INCLUDES:
PACKAGE, PERFORMANCE, (H4)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG/WORK TOOL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2SPD, D/S IDLER
RV CAMERA
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
STANDARD FLOW - 23 GPM (87
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone