Caterpillar 242D

Caterpillar 242D

Price
40,000 USD
Year
2017
Working hours
122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT03514
Unit NumberEQN088696
Catalog NumberCU4358731
Manufacturing Year2017
Hours122 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationLIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
242D SSL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • NoNo samples taken at this time
  • Good
  • Good
  • GoodThe machine is equipped with four counterweights
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
safety items
  • YesROPS certificate: ISO:3471-2008 FOPS certificate: ISO:3449-2005 Level 1
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured May 2017
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • FairThe left front work lamp is inoperable
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2397NoNoNo
Left RearCaterpillar2397NoNoNo
Right FrontCaterpillar2397NoNoNo
Right RearCaterpillar2397NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone