Quick Search

CAT 262D3 C3H2

CAT 262D3 C3H2

Year
2019
Working hours
4,339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Eau Claire, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 262D3 C3H2
Fabick CAT
CategorySkid Steer Loaders
Serial NumberZB200705
Unit NumberZB200705
Catalog Number10073254
Year2019
Hours4,339 h
CountryUnited States
LocationEau Claire, United States
Pricing
Price Excluding Tax28,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information262D3 SKID STEER LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, ENGINE, ANSI, USA
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
KIT, DEBRIS PROTECTION
KIT, LIGHTS, LED
LANE 2 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2 IN.
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0131
  • Overall fair-poor appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorA lot of rust inside & out
  • Fair
  • Fair
  • Fair
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1022
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Overall fair-good condition
  • To cold to check Belt on AC compressor is very loose
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • PoorDoesn’t work
  • Good
  • Fair
  • Good
  • Good
  • PoorDoesn’t work
engine
080
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair condition
  • Normal
  • None
  • Fair
  • FairLoose
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
060
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
510
  • Yes
  • No
  • Overall fair condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tandems/gears/bearings/chains
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
150
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
bucket
040
  • No bucket on machine
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • No
  • No
  • Recapped tires @ 50%
  • Overall fair condition
  • 12-16.5
comments, misc. repairs, general remarks
  • Overall fair condition
  • A lot of rust throughout machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering