Quick Search

CAT 246D3

CAT 246D3

Year
2022
Working hours
888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 246D3
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberKC602169
Unit Number493757
Catalog Number10132468
Year2022
Hours888 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax57,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information887 GD 6/19/24
BATTERY,EXTRA HEAVY DUTY, DISC
BUCKET-GP, 74", BOCE IN
CAB PACKAGE, ULTRA
CAT CERTIFIED USED
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY,ADVANCED,LCD,CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM,TWO SPEED,W/HIGH FLOW
GALAXY 2010 12/16.5 @ 887 HRS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H3)
INCLUDES:
INCLUDES:HIGH FLOW,DUAL
LIGHTS, LED
Online Owner's Manual
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,SUSPENSION,CLOTH,HEAT
SELF LEVEL,RETURN TO DIG
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • No
  • Good
  • Good
  • FairTail lights not illuminating
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • .57 yd.³
  • A4213BK21131
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • New
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering