Quick Search

CAT 242D

CAT 242D

CAT Certified
Year
2019
Working hours
1,747 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Hugo, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 242D
WARREN CAT - MIDLAND
CategorySkid Steer Loaders
Serial NumberDZT05105
Unit NumberC93002
Catalog Number10137805
Year2019
Hours1,747 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax39,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FACTORY PDI
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering