Quick Search

CAT 305E2CR TH

CAT 305E2CR TH

CAT Certified
Year
2019
Working hours
2,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Monroe, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 305E2CR TH
Carolina CAT
CategoryMini Excavators
Serial NumberH5M09688
Unit NumberR19-048M
Catalog Number10126216
Year2019
Hours2,083 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax42,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationCANOPY • BUCKET • HYDRAULIC THUMB • MANUAL QUICK COUPLER

BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
CCU [CAT CERT USED]
ENG SN 7KB4946
HOOD, REAR, SOLID
HOT LIST
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairFill screen is missing
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodMay 22
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 2 shank hydraulic thumb _ Shim to the bucket
boom
200
  • Good
  • Good
stick
200
  • GoodShim to the stick and thumb
  • Good
bucket
401
  • Cat
  • 24"
  • Good
  • Good
  • Good
  • Good
  • PoorReplace
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE90%
Notes - UNDERCARRIAGE 116" XRTS RUBBER TRACKS
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)16"
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 78" Leveling blade
general condition
100
  • Yes
  • YesLogged fuel codes /no active
  • Yes
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering