Caterpillar 3516 DITA

Caterpillar 3516 DITA

Price
25,000 USD
Year
1993
Working hours
67267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516 DITA
CategoryMarine Propulsion / Auxiliary Engines
Serial Number25Z03685
Unit NumberP190322A
Catalog NumberCU4530540
Manufacturing Year1993
Hours67267 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 25,000
Tax-
Price Including Tax-
Features
Additional Information2 • 1993 CATERPILLAR 3516 DITA MARINE ENGINE’S USED AS ELECTRIC PROPULSION, ARRANGED FOR HEAT EXCHANGER COOLING, RATED 2150 HP / 1500 KW ... 1800 RPM, EQUIPPED WITH : WOODWARD EG-10P ACTUATOR / 2301A LOAD SHARING / SPEED CONTROL (S/L) • PREMIUM 8 HOLE GAUGE PANEL • DUPLEX FUEL & OIL FILTERS • EXPLOSION RELIEF VALVES • AIR STARTING • PRE-LUBE PUMP • AUX SEA WATER PUMP • HEAT EXCHANGER • JACKET WATER HEATER • SAE NO. 00 FLYWHEEL HOUSING W/ NOM 21 DRIVE FLYWHEEL • COUPLED TO A KATO BRUSHLESS SYNCHRONOUS AC GENERATOR, MODEL A259610000 ; TYPE NO. 25961 ; CATALOG NO. 4P7-2200 ; 1500 KW CON’T ; 2061 AMPS ; 600 VOLT ; 3 PHASE ; 60 HZ ; 0.7 PF ; 80R°C RISE.
ENGINE’S ARE HI-HOURED, WELL MAINTAINED, & CAME OUT OF A RESEARCH VESSEL DUE TO MID-LIFE UPGRADE. ENGINE’S PUT INTO SERVICE 1996 & REMOVED 07/2019. A TOP END DONE EVERY 10K HOURS WITH AN IN-FRAME OVERHAUL EVERY OTHER 10K HOURS. UPGRADES HAVE BEEN DONE AND CRANKSHAFTS STANDARD.
25Z03685 SHOWS 67,267.6 HOURS ON SERVICE METER, 2102 HRS ON IN-FRAME OVERHAUL & 7898 HRS BEFORE TOP END,
25Z03690 SHOWS 71,537.0 HOURS ON SERVICE METER, 1909 HRS ON IN-FRAME OVERHAUL & 8091 HRS BEFORE TOP END.
PKG DIMS • 18’-8” L X 7’-4” W X 7’-5” H APPROX 45,000 LBS.

MARINE PROPULSION
AUXILIARY
Power Rating
Continuous
60Hz
2255kVA / 1500kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone