Komatsu WA470LC-6

Komatsu WA470LC-6

Price
60,902 USD
Year
2013
Working hours
11912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA470LC-6
CategoryWheel Loaders
Serial NumberH51159
Unit NumberH51159
Catalog NumberCU4536707
Manufacturing Year2013
Hours11912 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 60,902
Tax (19%)$ 11,571
Price Including Tax$ 72,473
Features
Additional InformationOPERATING WEIGHT: 23.4 T
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
BUCKET CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone