2021 John Deere & CO. 844L AG For Sale - 330,000 USD | Cat Used
Quick Search

John Deere & CO. 844L AG

John Deere & CO. 844L AG

Year
2021
Working hours
4,994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandJohn Deere & CO. 844L AG
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial Number1DW844LXPML712493
Unit Number534299
Catalog Number10181347
Year2021
Hours4,994 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax330,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** START CODE 3054 **
2-EXTERIOR MIRRORS, RH/LH
2021 DEERE 844L WHEEL LOADER
4970/12/16/24
7'LCD MULTI-SCREEN MONITOR W/EMS
AGGREGATE HANDLER
ASIS / AS RECEIVED
BATTERIES,1400CCA,24V/15A
BUCKET LINER SEPARATION
BUCKET-HD, 9.3YD3,8-BOT, 144",PO
CB RADIO-READY, FLOOR MAT,
COUNTERWEIGHT-BUMPER, ETHER AID
DIFFERENTIAL,LOCKING FRT/RR CONV
ENCLOSED CAB,W/AC,HEAT,DEF,ROPS,
ENGINE,PSS6135,13.5L,429HP,T4FIN
ENGINE-EIS, 3-12V ACC PWR PORTS,
FENDERS POLY & STEEL FRT/RR
HEADLINER W/INTERIOR LIGHT
JD LINK WIRELESS,READY ONLY
LIFTING EYES,SMV SIGN,GRAB IRONS
LIGHTING,HALOGEN WORK & SIGNAL 8
R-T-D-AUTO, REAR WINDOW DEFROST,
RADIO,AM-FM,BLTH,WB,USB ANNTENNA
REARVIEW CAMERA W/MONITOR
RIDE CONTROL, LOAD SENSING,
SEAT,CLOTH,AIR,HEAT,W/3" BELT
STANDARD LIFT, W/Z-BAR
STEERING,JOYSTICK & WHEEL,
SUN VISOR, 2-REARVIEW MIRRORS
THROTTLE LOCK, AUTO LUBE,
TIRES, 875/65R29 BKT EARTH MAX
TRANSMISSION, PWR SF 5F-3R
TRANSMISSION,GUARD BOTTOM & SIDE
TRANSPORT HITCH & PIN
TRAVEL ALARM, BEACON-BRACKET,
VANDAL PROTECTION, KEYLESS START
WEIGHT MANAGEMENT MONITOR
WET DISC BRAKES, FENDERS POLY
WET WASH-WIPERS, FRT/RR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor damage to both ladders. Left rear step bent
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
720
  • No
  • Yes
  • ID tag not visible
  • FairWeld broken
  • FairLiner separating at weld
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 73%
  • 875/65R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT Earth Max4066NoNoNo
Left Rear4880NoNoNo
Right Front4371NoNoNo
Right Rear4575NoNoNo
comments, misc. repairs, general remarks
  • Start code : 3054
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering