Caterpillar 980M AG

Caterpillar 980M AG

Price
435,000 USD
Year
2017
Working hours
1892 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AG
CategoryWheel Loaders
Serial NumberKRS02565
Unit Number449334
Catalog NumberCU2545564
Manufacturing Year2017
Hours1892 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 435,000
Tax-
Price Including Tax-
Features
Additional InformationADAPTERS, TIP, BOLT-ON K100
AIR INLET STANDARD, RAIN CAP
AUTODIG & CPM PAYLOAD READY
AUTOLUBE, STD
AXLES, OPEN/OPEN, ED, AOC
BUCKET-GP, 134" 7.75YD3 439446
C13 ENGINE
CAB, DELUXE
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, ROADING
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULICS, 2V RC
KIT, JOYSTICK, 2 VALVE
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
OIL CHANGE SYSTEM,HIGH SPEED
PL, CELLULAR PLE641, FTO
REGIONAL PACKAGE, AM-N
SEGMENTS, BOLT ON,SET OF 7
SGL AXIS LEVERS, 2V, LHD, FTO
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIP, EXTRA DUTY
TIRES,29.5R25 MX XHA2 **L3 5PC
TRANSMISSION, STANDARD
1829 GD 11/11/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone