Caterpillar 966M

Caterpillar 966M

Price
230,000 USD
Year
2016
Working hours
6546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01645
Unit NumberEQ021751
Catalog NumberCU2375996
Manufacturing Year2016
Hours6546 h
CountryUnited States
LocationGarner, NC
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information966M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BUCKET-GP, 126" 5.50YD3
CAB ROOF, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, BASIC +
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LANE 2 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
NO QUICK COUPLER READY
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
TIRES, 26.5R25 YK RB31 * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes@ last service
  • Overall good appearance
  • GoodCab
  • GoodMinor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft lower enclosure door dented
  • Good
  • Good
  • Good
  • GoodMinor bruising
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Radio and back up camera installed
  • Good
  • GoodBroken vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Starts and charges well
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good
  • Good
  • Good
  • Good
  • GoodMinor P&B wear
  • Good
  • Good
brake
  • Yes
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet clutch
hydraulics
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • Rockland high capacity
  • Overall good
  • FairSkid plates worn
  • Good
  • Good
  • Good
  • GoodWorn
  • Fair
  • Good
  • FairSome notable wear
final drives
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done @ 6543 hrs
  • Overall good machine
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • YesDuring last service
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 20
  • Weak tires
  • 26.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama20No
Left RearYokohama20No
Right FrontYokohama20No
Right RearYokohama20No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone