Caterpillar 966K

Caterpillar 966K

Price
193,845 USD
Year
2015
Working hours
4509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01420
Unit Number100032627
Catalog NumberCU4540644
Manufacturing Year2015
Hours4509 h
CountryAustralia
LocationTownsville, QL
Pricing
Price Excluding Tax$ 193,845
Tax (10%)$ 19,384
Price Including Tax$ 213,229
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
Additional InformationAUTOLUBE,
CATERPILLAR BUCKET-MH, 5.25 CYD
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS
LOADRITE PRINTER & SCALES
REVERSE CAMERA
WHEEL CHOCKS

AUTOLUBE, CATERPILLAR
BUCKET-MH, 5.25 CYD
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
HOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS
LOADRITE PRINTER & SCALES
REVERSE CAMERA
TA1 REPORT AVAILABLE UPON REQUEST
WHEEL CHOCKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone