Caterpillar 962M

Caterpillar 962M

Price
105,279 USD
Year
2015
Working hours
8249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberF2T00206
Unit NumberF2T00206
Catalog NumberCU4527880
Manufacturing Year2015
Hours8249 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 105,279
Tax (19%)$ 20,003
Price Including Tax$ 125,282
Features
Additional InformationENGINEPOWER: 253 HP
TIRES CONDITION REAR RIGHT: 100 %
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone