Caterpillar 950GCQC

Caterpillar 950GCQC

Price
199,000 USD
Year
2017
Working hours
1412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GCQC
CategoryWheel Loaders
Serial NumberM5T00383
Unit NumberM5T00383
Catalog NumberCU4478306
Manufacturing Year2017
Hours1412 h
CountryUnited States
Location6200 N Us 301/441, FL
Pricing
Price Excluding Tax$ 199,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING, MANUAL
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLES, LSD/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FORK, PALLET 72" (QC)
HYDRAULICS,2V,W/RIDE CTRL ANSI
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LINKAGE, STANDARD, 3V/QC
NO TOOLBOX
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
STORAGE PROTECTION
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MAX MS302 ** L3
WORKING LIGHTS, HALOGEN, AUX
PKG, COOLING STANDARD
LUBRICATION MANUAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone