Quick Search

Caterpillar 938M

Caterpillar 938M

Year
2021
Working hours
2,670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberP5K01717
Unit Number482843
Catalog Number4761909
Year2021
Hours2,670 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax260,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIRES, 23.1-26 8PR R-3TIRES, 23.1-26 8PR R-3
BUCKET-GP, 3.5 YD3, FUSBUCKET-GP, 3.5 YD3, FUS
CAB, DELUXECAB, DELUXE
COUNTERWEIGHT,3770LBS,HEAV,7PCCOUNTERWEIGHT,3770LBS,HEAV,7PC
CUTTING EDGE, BOLT ON, 4 PIECECUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REARDIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARDENVIRONMENT, STANDARD
FENDERS, STANDARDFENDERS, STANDARD
GUARD, POWERTRAIN, LOWERGUARD, POWERTRAIN, LOWER
PREP PACK, UNITED STATESPREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSIONQUICK COUPLER, FUSION
SEAT, DELUXESEAT, DELUXE
RIDE CONTROLRIDE CONTROL
EngineEngine
KIT,SERIALIZED TECHNICAL MEDIAKIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, ROADING, HALOGEN, RHLIGHTS, ROADING, HALOGEN, RH
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
CAT CERTIFIED USEDCAT CERTIFIED USED
LIGHTS, STD HALOGENLIGHTS, STD HALOGEN
STANDARD RADIO (12V), DUAL USBSTANDARD RADIO (12V), DUAL USB
TIRES,20.5R25 MX XHA2 * L3TIRES,20.5R25 MX XHA2 * L3
WEATHER, THERMAL BYPASS 120VWEATHER, THERMAL BYPASS 120V
612 BW 6/29/22612 BW 6/29/22
HYDRAULICS, 3V, CPLR READY, SLHYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARDHYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSIONJUMPER LINES, AUX 3RD, FUSION
LINES, AUX 3RD, STD LIFTLINES, AUX 3RD, STD LIFT
TOOLBOX AUXTOOLBOX AUX
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering