Caterpillar 908M

Caterpillar 908M

Price
94,000 USD
Year
2018
Working hours
39 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8803437
Unit Number595430
Catalog NumberCU4524728
Manufacturing Year2018
Hours39 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 94,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
TRANSMISSIONTRANSMISSION
Additional Information**

TIRES, 405/70 R20 SPT9 DUNLOP
CAB, COMFORT
CPLR,VERT,STD FLOW
FAN, COOLING, DMND
LIGHTS, CAB, WORK
SEAT BELT, RET2"
AIR CON & HEATER
FEATURE, ROAD
FORK, PALLET, 48" CLASS III
JOYSTICK,PILOT, PV
BUCKET - GP 1.4 CYD
SOUND SUPPRESSION
PREP PACKAGE, TUV
VALVE, DRAIN, ECO
CARRIAGE, 55" CLASS III
LIGHTS, ROADING RH DRIVE DIP
INSTRUCTIONS, ISO
SECURITY SYSTEM
SOUND CERTIFICATION, 906 / 907
AIR CLEANER, STD
SEAT FABRIC
ENG, 55KW, C3.3B
OIL, HYD STD
908M CWL
PROD LNK 240
ANTIFREEZE -36C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone