Quick Search

CAT 966-14

CAT 966-14

Year
2022
Working hours
5,440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 966-14
Fabick CAT
CategoryWheel Loaders
Serial NumberM7R00226
Unit NumberM7R00226
Catalog Number10123974
Year2022
Hours5,440 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax319,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
CounterweightCounterweight
Lift - StandardLift - Standard
Ride ControlRide Control
Radio - BluetoothRadio - Bluetooth
Boom, GPBoom, GP
Steering Type - JoystickSteering Type - Joystick
Auto ShiftAuto Shift
Arrangement - Material HandlerArrangement - Material Handler
Vital Information Management System (VIMS)Vital Information Management System (VIMS)
Additional informationAIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLE OIL COOLER READY, ED
AXLES, MAN/OPEN, SGR, JSTK
CAB, PREMIUM, STRG JOYSTICK
CAMERA, DEDICATED REAR VIEW
COOLING CORES, 6FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, 3/4V READY
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED PREMIUM
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE643
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STARTING, COLD (120V)
STEERING SYS, STD JSTK
STORAGE PROTECTION
TECHNOLOGY, PAYLOAD, ASSIST
TIRES, 26.5R25 BS VJT * L3
TRANSPORT GROUP, NO WORKTOOL
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 22
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • No bucket on machine
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 60%
  • Overall fair-good condition
  • 26.5R25
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering