Caterpillar 953K

Caterpillar 953K

Price
270,200 USD
Year
2019
Working hours
999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00396
Unit NumberAA007115
Catalog NumberCU4475902
Manufacturing Year2019
Hours999 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 270,200
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR INLET, STANDARD
CAB
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACKAGE, HD
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
GUARD, IDLER
HITCH, RIPPER
HYDRAULIC 3V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
RIPPER, MULTI-SHANK
SEAT, BASIC
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, HD
TRANSMISSION CONTROL V-LEVER
LANE 2 ORDER
LINES IMPLEMENT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
PRICED NEW 05/08/19 EK
PRODUCT LINK, CELLULAR PL641
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR INLET, STANDARD
CAB
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACKAGE, HD
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
GUARD, IDLER
HITCH, RIPPER
HYDRAULIC 3V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
RIPPER, MULTI-SHANK
SEAT, BASIC
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, HD
TRANSMISSION CONTROL V-LEVER
LANE 2 ORDER
LINES IMPLEMENT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
PRICED NEW 05/08/19 EK
PRODUCT LINK, CELLULAR PL641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources