Quick Search

CAT 289D3

CAT 289D3

CAT Certified
Year
2023
Working hours
293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Surrey, BC
+1 866 467 9900
Show phone number
Basic information
BrandCAT 289D3
Finning International
Categorytrack loaders
Serial NumberJX913551
Catalog Number10137047
Year2023
Hours293 h
CountryCanada
LocationSurrey, Canada
Pricing
Price Excluding Tax90,886 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPro Plus Cab Package with Heat and Air Conditoning

Suspension Seat, Air

Smooth Bucket

General Purpose Bucket

450mm Rubber Track 80% Remaining

Ride Control

Hydraulic Performance H2

Hydraulic Quick Coupler

Emissions decal available

Customer Value Agreement (Preventative Maintenance program): via Cat Credit Certificate, 1 or 2 year options available. Contact Sales Rep for more details. Conditions may apply.

Online Owner's Manual
Warranty: 24/2000 SFW FOR BCP PRODUCTS TO August 24, 2025
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering