Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2020
Working hours
2,713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Fort Dodge, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 259D3
Ziegler CAT
Categorytrack loaders
Serial NumberCW903112
Unit NumberEQ0119845
Catalog Number10117077
Year2020
Hours2,713 h
CountryUnited States
LocationFORT DODGE, United States
Pricing
Price Excluding Tax44,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFresh PM
New Tracks
New Sprockets

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

259D3 CTL DCA4
Customer Value Agreement (CVA) 24 MO Parts only CVA
ENGINE S/N 8KU4588
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MO Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has minor scuffing and scratching
  • Good
  • FairScreen on back door has a hold in it. Not effecting operation.
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Everything works as it should
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • No
  • No
  • 5/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew door seal
  • Good
  • Good
  • Good
  • Good
  • Fair10/2019
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • ENGINE RUNS FINE WITH NO SEEN PROBLEMS
  • GoodFresh PM
  • GoodNORMAL WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
410
  • No
  • NO LEAKS SEEN
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
710
  • Good
  • FairDRIVE MOTOR LINE IS SHOWING WEAR. DOES NOT LEAK AT HTIS TIME
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Yes
  • NO KNOWN HYDRAULIC LEAKS
  • Good
  • GoodSOME LINES ARE SHOWING WEAR BUT NOT LEAKING
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • .57 YARD BUCKET PART # 279-5372
  • A418ABK21078
  • BUCKET HAS NORMAL WEAR ON IT.
  • Good
  • Good
  • Good
  • Fair50%
  • Good
  • Good
  • Good
undercarriage
210
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesNEW TRACKS
Percentage Worn0
Track / Belt Width16"
IdlersGood
RollerGood
Roller FrameFair
SprocketGoodNEW
Track / Belt ConditionGoodNEW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering