Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2023
Working hours
395 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 259D3
Finning International
Categorytrack loaders
Serial NumberCW924483
Catalog Number10137048
Year2023
Hours395 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax73,578 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPro Plus Cab Package

Smooth and Tooth Bucket

LED Lighting Package

450mm Track 75% Remaining

Hydraulic Quick Coupler

Ride Control

H2 Hydraulic Perf Package

Fan Cooling Demand

Emissions decal available

 

Cat Certified Used - 2 year Customer Value Agreement (Preventative Maintenance program): via Cat Credit certificate. Contact Sales Rep for more details. Conditions may apply.

Online Owner's Manual
Warranty: 24/2000 SFW FOR BCP PRODUCTS April 20, 2025
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering